How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| T: | 1.188 | L: | 6.07 in |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 1.88 in | V: | 1.94 in |
| LM: | 8.32 | AF: | 0.19 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 2.94 | AB: | 4.32 |
| G: | 1.94 | BF: | 0.41 |
| I: | 4.34 in | U: | 0.75 in |
| AA: | 9.38 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Model Code: | 26YFC | Bore Code: | 19 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

