How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| AG: | 4.65 | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
| T: | 1.188 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AJ: | 7.25 |
| P: | 1.88 in | L1: | 9.32 in |
| L: | 6.07 in | AB: | 4.32 |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

