How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 7.25 |
| L: | 6.07 in | I: | 4.34 in |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 9.38 | AE2: | 0.56 |
| T: | 1.188 | U: | 0.75 in |
| D: | 2.94 | BD: | 9 |
| AB: | 4.32 | L1: | 9.32 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 17.5 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

