How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.75 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.56 | AA: | 9.38 |
| I: | 4.34 in | BF: | 0.53 |
| LL: | 2.12 in | L1: | 9.32 in |
| L: | 6.07 in | P: | 1.88 in |
| BD: | 9 | G: | 1.94 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| D: | 2.94 | V: | 1.94 in |
| AJ: | 7.25 | AG: | 4.65 |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Series Code: | OE |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

