How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 9 | AF: | 0.19 |
| D: | 2.94 | T: | 1.188 |
| BE1: | 0.5 in | AA: | 9.38 |
| L: | 6.07 in | BF: | 0.53 |
| AG: | 4.65 | L1: | 9.32 in |
| I: | 4.34 in | LL: | 2.12 in |
| V: | 1.94 in | U: | 0.75 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AJ: | 7.25 |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Ratio: | 100:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

