How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 1.94 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.53 |
| I: | 4.34 in | L1: | 9.32 in |
| AJ: | 7.25 | P: | 1.88 in |
| AB: | 4.32 | BD: | 9 |
| AK: | 8.5 | D: | 2.94 |
| V: | 1.94 in | L: | 6.07 in |
| U: | 0.75 in | T: | 1.188 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Output RPM: | 117 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.92 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

