How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| LL: | 2.12 in | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | L1: | 9.32 in |
| AE2: | 0.56 | V: | 1.94 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AB: | 4.32 |
| BE1: | 0.5 in | L: | 6.07 in |
| P: | 1.88 in | U: | 0.75 in |
| D: | 2.94 | AA: | 9.38 |
| G: | 1.94 | T: | 1.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Ratio: | 15:1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

