How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| H: | 0.53 in | T: | 1.188 |
| AG: | 4.65 | L: | 6.07 in |
| AJ: | 7.25 | D: | 2.94 |
| AK: | 8.5 | AF: | 0.19 |
| I: | 4.34 in | G: | 1.94 |
| AE2: | 0.56 | BF: | 0.53 |
| V: | 1.94 in | BE1: | 0.5 in |
| L1: | 9.32 in | LL: | 2.12 in |
| AA: | 9.38 | AB: | 4.32 |
| U: | 0.75 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.92 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

