How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1.188 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 9.38 | P: | 1.88 in |
| AJ: | 7.25 | L1: | 9.32 in |
| BF: | 0.53 | AB: | 4.32 |
| BD: | 9 | I: | 4.34 in |
| V: | 1.94 in | D: | 2.94 |
| BE1: | 0.5 in | U: | 0.75 in |
| AG: | 4.65 | AF: | 0.19 |
| L: | 6.07 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.37 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio: | 20:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

