How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| BE1: | 0.5 in | P: | 1.88 in |
| L1: | 9.32 in | AA: | 9.38 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | V: | 1.94 in |
| AJ: | 7.25 | G: | 1.94 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | LL: | 2.12 in |
| L: | 6.07 in | AB: | 4.32 |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 4.34 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.37 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

