How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| L: | 6.07 in | AJ: | 7.25 |
| T: | 1.188 | AK: | 8.5 |
| D: | 2.94 | AE2: | 0.56 |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | L1: | 9.32 in |
| BF: | 0.53 | AG: | 4.65 |
| AA: | 9.38 | AB: | 4.32 |
| I: | 4.34 in | P: | 1.88 in |
| LL: | 2.12 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.65 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

