How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | G: | 1.94 |
| AF: | 0.19 | AK: | 8.5 |
| D: | 2.94 | T: | 1.188 |
| LL: | 2.12 in | I: | 4.34 in |
| BE1: | 0.5 in | V: | 1.94 in |
| L: | 6.07 in | AJ: | 7.25 |
| U: | 0.75 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| L1: | 9.32 in | H: | 0.53 in |
| AG: | 4.65 | BD: | 9 |
| AB: | 4.32 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.34 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

