How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AF: | 0.19 | AG: | 4.65 |
| L1: | 9.32 in | V: | 1.94 in |
| T: | 1.188 | U: | 0.75 in |
| D: | 2.94 | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
| I: | 4.34 in | BF: | 0.53 |
| LL: | 2.12 in | AA: | 9.38 |
| L: | 6.07 in | G: | 1.94 |
| BE1: | 0.5 in | P: | 1.88 in |
| AB: | 4.32 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.34 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

