How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | T: | 1.188 |
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.94 | AE2: | 0.56 |
| U: | 0.75 in | AK: | 8.5 |
| BD: | 9 | L: | 6.07 in |
| AG: | 4.65 | LL: | 2.12 in |
| H: | 0.53 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| L1: | 9.32 in | AB: | 4.32 |
| I: | 4.34 in | D: | 2.94 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.34 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

