How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AB: | 4.32 |
| D: | 2.94 | L: | 6.07 in |
| AA: | 9.38 | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 4.34 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| L1: | 9.32 in | BF: | 0.53 |
| V: | 1.94 in | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 4.8 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

