How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | I: | 4.34 in |
| U: | 0.75 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.94 |
| L1: | 9.32 in | L: | 6.07 in |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| LL: | 2.12 in | BF: | 0.53 |
| AB: | 4.32 | BE1: | 0.5 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | BD: | 9 |
| AJ: | 7.25 | AA: | 9.38 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Ratio Range: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.8 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio: | 5:1 | Output RPM: | 339 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

