How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| D: | 2.94 | AB: | 4.32 |
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 4.34 in | BE1: | 0.5 in |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | BD: | 9 |
| AF: | 0.19 | BF: | 0.53 |
| U: | 0.75 in | T: | 1.188 |
| AA: | 9.38 | L: | 6.07 in |
| P: | 1.88 in | L1: | 9.32 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.08 |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

