How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 9.38 |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | AJ: | 7.25 |
| AB: | 4.32 | V: | 1.94 in |
| BE1: | 0.5 in | AG: | 4.65 |
| L: | 6.07 in | T: | 1.188 |
| BD: | 9 | U: | 0.75 in |
| AK: | 8.5 | L1: | 9.32 in |
| D: | 2.94 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

