How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | AB: | 4.32 |
| U: | 0.75 in | AA: | 9.38 |
| G: | 1.94 | D: | 2.94 |
| H: | 0.53 in | L1: | 9.32 in |
| T: | 1.188 | AF: | 0.19 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BD: | 9 |
| LL: | 2.12 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 19 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.883 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

