How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | L: | 6.07 in |
| T: | 1.188 | AB: | 4.32 |
| AG: | 4.65 | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| BE1: | 0.5 in | L1: | 9.32 in |
| AF: | 0.19 | V: | 1.94 in |
| I: | 4.34 in | LL: | 2.12 in |
| AK: | 8.5 | U: | 0.75 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.883 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

