How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.07 in |
| BD: | 9 | V: | 1.94 in |
| AK: | 8.5 | L1: | 9.32 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| AF: | 0.19 | U: | 0.75 in |
| AB: | 4.32 | T: | 1.188 |
| G: | 1.94 | AG: | 4.65 |
| LL: | 2.12 in | I: | 4.34 in |
| P: | 1.88 in | BE1: | 0.5 in |
| AA: | 9.38 | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

