How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| BD: | 9 | L: | 6.07 in |
| I: | 4.34 in | P: | 1.88 in |
| U: | 0.75 in | LL: | 2.12 in |
| T: | 1.188 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| H: | 0.53 in | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.94 |
| AK: | 8.5 | AF: | 0.19 |
| L1: | 9.32 in | AB: | 4.32 |
| V: | 1.94 in | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.577 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

