How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | L: | 6.07 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| AE2: | 0.56 | BF: | 0.53 |
| AF: | 0.19 | D: | 2.94 |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 1.188 | AK: | 8.5 |
| BD: | 9 | V: | 1.94 in |
| AG: | 4.65 | P: | 1.88 in |
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AB: | 4.32 | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.577 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

