How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.188 | G: | 1.94 |
| L: | 6.07 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 9 | AA: | 9.38 |
| AK: | 8.5 | V: | 1.94 in |
| D: | 2.94 | AJ: | 7.25 |
| AE2: | 0.56 | U: | 0.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 1.88 in | I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

