How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AF: | 0.19 |
| AK: | 8.5 | P: | 1.88 in |
| AB: | 4.32 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.188 | BD: | 9 |
| V: | 1.94 in | D: | 2.94 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 9.38 | L1: | 9.32 in |
| LL: | 2.12 in | L: | 6.07 in |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.9 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

