How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 9.38 |
| V: | 1.94 in | AF: | 0.19 |
| L1: | 9.32 in | D: | 2.94 |
| AG: | 4.65 | AE2: | 0.56 |
| BD: | 9 | L: | 6.07 in |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| AJ: | 7.25 | I: | 4.34 in |
| LL: | 2.12 in | T: | 1.188 |
| U: | 0.75 in | AB: | 4.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.386 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Model Code: | 26YFC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

