How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 4.34 in |
| BF: | 0.53 | LL: | 2.12 in |
| T: | 1.188 | AA: | 9.38 |
| AK: | 8.5 | AG: | 4.65 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| L: | 6.07 in | P: | 1.88 in |
| V: | 1.94 in | L1: | 9.32 in |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Output RPM: | 17.5 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

