How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| AK: | 8.5 | AA: | 9.38 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | G: | 1.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 1.88 in | D: | 2.94 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.19 | T: | 1.188 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | L: | 6.07 in |
| H: | 0.53 in | L1: | 9.32 in |
Technical Specifications
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

