How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AF: | 0.19 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 1.94 in | I: | 4.34 in |
| AG: | 4.65 | U: | 0.75 in |
| L1: | 9.32 in | BD: | 9 |
| L: | 6.07 in | AK: | 8.5 |
| G: | 1.94 | BF: | 0.53 |
| AB: | 4.32 | T: | 1.188 |
| AA: | 9.38 | AE2: | 0.56 |
Technical Specifications
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 26YFC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.92 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

