How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| BE1: | 0.5 in | LL: | 2.12 in |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | AJ: | 7.25 |
| AA: | 9.38 | V: | 1.94 in |
| BD: | 9 | U: | 0.75 in |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | T: | 1.188 |
| AK: | 8.5 | G: | 1.94 |
| L1: | 9.32 in | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 19 |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

