How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AB: | 4.32 |
| L: | 6.07 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| D: | 2.94 | AK: | 8.5 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 7.25 | T: | 1.188 |
| BF: | 0.53 | LL: | 2.12 in |
| H: | 0.53 in | P: | 1.88 in |
| L1: | 9.32 in | G: | 1.94 |
| AF: | 0.19 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

