How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| L1: | 9.32 in | P: | 1.88 in |
| AB: | 4.32 | BD: | 9 |
| AJ: | 7.25 | D: | 2.94 |
| L: | 6.07 in | LL: | 2.12 in |
| BE1: | 0.5 in | G: | 1.94 |
| AA: | 9.38 | AG: | 4.65 |
| U: | 0.75 in | I: | 4.34 in |
| AF: | 0.19 | AK: | 8.5 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 19 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.37 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

