How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BD: | 9 | T: | 1.188 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| H: | 0.53 in | L1: | 9.32 in |
| BF: | 0.53 | U: | 0.75 in |
| AF: | 0.19 | AK: | 8.5 |
| P: | 1.88 in | I: | 4.34 in |
| V: | 1.94 in | AJ: | 7.25 |
| L: | 6.07 in | AB: | 4.32 |
| LL: | 2.12 in | AG: | 4.65 |
| AA: | 9.38 | D: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.95 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output RPM: | 70 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

