How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| AF: | 0.19 | BD: | 9 |
| AJ: | 7.25 | L1: | 9.32 in |
| H: | 0.53 in | LL: | 2.12 in |
| U: | 0.75 in | G: | 1.94 |
| BF: | 0.53 | AB: | 4.32 |
| L: | 6.07 in | P: | 1.88 in |
| AG: | 4.65 | I: | 4.34 in |
| AE2: | 0.56 | T: | 1.188 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 9.38 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

