How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| AB: | 4.32 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.56 | BD: | 9 |
| AA: | 9.38 | V: | 1.94 in |
| L1: | 9.32 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| T: | 1.188 | P: | 1.88 in |
| AK: | 8.5 | G: | 1.94 |
| I: | 4.34 in | LL: | 2.12 in |
| L: | 6.07 in | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.65 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

