How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.188 |
| AK: | 8.5 | LL: | 2.12 in |
| L1: | 9.32 in | L: | 6.07 in |
| BD: | 9 | AB: | 4.32 |
| AA: | 9.38 | BE1: | 0.5 in |
| AG: | 4.65 | P: | 1.88 in |
| I: | 4.34 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| U: | 0.75 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

