How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.32 |
| AE2: | 0.56 | I: | 4.34 in |
| AA: | 9.38 | AF: | 0.19 |
| H: | 0.53 in | T: | 1.188 |
| BD: | 9 | P: | 1.88 in |
| D: | 2.94 | U: | 0.75 in |
| L1: | 9.32 in | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.94 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Output RPM: | 35 | Series Code: | OE |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.08 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

