How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 9 | I: | 4.34 in |
| L1: | 9.32 in | AJ: | 7.25 |
| V: | 1.94 in | AG: | 4.65 |
| BE1: | 0.5 in | AB: | 4.32 |
| AE2: | 0.56 | U: | 0.75 in |
| T: | 1.188 | BF: | 0.53 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | L: | 6.07 in |
| AA: | 9.38 | G: | 1.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.08 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

