How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AA: | 9.38 | L1: | 9.32 in |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.34 in | T: | 1.188 |
| BF: | 0.53 | BD: | 9 |
| G: | 1.94 | P: | 1.88 in |
| AB: | 4.32 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

