How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.94 | AF: | 0.19 |
| L1: | 9.32 in | I: | 4.34 in |
| L: | 6.07 in | BD: | 9 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AG: | 4.65 | U: | 0.75 in |
| AE2: | 0.56 | AA: | 9.38 |
| AB: | 4.32 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 2.94 | V: | 1.94 in |
| AK: | 8.5 | T: | 1.188 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output RPM: | 233 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

