How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| LM: | 8.32 | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| G: | 1.94 | BF: | 0.41 |
| AG: | 4.65 | T: | 1.188 |
| H: | 0.53 in | D: | 2.94 |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 6.07 in | U: | 0.75 in |
| AJ: | 5.88 | AA: | 9.38 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.9 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

