How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.41 |
| H: | 0.53 in | AA: | 9.38 |
| AE2: | 0.56 | I: | 4.34 in |
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | L: | 6.07 in |
| AG: | 4.65 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | G: | 1.94 |
| U: | 0.75 in | T: | 1.188 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AB: | 4.32 |
Technical Specifications
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.9 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

