How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.41 |
| AA: | 9.38 | BD: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| D: | 2.94 | U: | 0.75 in |
| L: | 6.07 in | AJ: | 5.88 |
| T: | 1.188 | H: | 0.53 in |
| I: | 4.34 in | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.92 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 26YFC | Bore Code: | 19 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

