How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| L: | 6.07 in | AA: | 9.38 |
| I: | 4.34 in | AB: | 4.32 |
| LM: | 8.32 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 1.88 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.188 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | D: | 2.94 |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 15:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.92 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output RPM: | 117 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

