How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.75 in |
| LM: | 8.32 | T: | 1.188 |
| AB: | 4.32 | AE2: | 0.56 |
| I: | 4.34 in | LL: | 2.12 in |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1.94 | AK: | 4.5 |
| L: | 6.07 in | AA: | 9.38 |
| AF: | 0.19 | P: | 1.88 in |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 19 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 26YFC | Series Code: | OE |
| Output RPM: | 87.5 | Output Diameter (in): | 1.188 in |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.37 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

