How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 1.94 | AF: | 0.19 |
| L: | 6.07 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AA: | 9.38 | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.94 |
| AB: | 4.32 | LM: | 8.32 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

