How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AB: | 4.32 |
| LM: | 8.32 | LL: | 2.12 in |
| AG: | 4.65 | AJ: | 5.88 |
| BF: | 0.41 | AA: | 9.38 |
| T: | 1.188 | G: | 1.94 |
| AK: | 4.5 | L: | 6.07 in |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.88 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.65 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

