How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.41 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| LM: | 8.32 | U: | 0.75 in |
| AJ: | 5.88 | AB: | 4.32 |
| D: | 2.94 | I: | 4.34 in |
| AK: | 4.5 | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| L: | 6.07 in | AA: | 9.38 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Bore Code: | 19 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

