How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AA: | 9.38 | AJ: | 5.88 |
| LM: | 8.32 | T: | 1.188 |
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | BE: | 0.38 in |
| BF: | 0.41 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.94 | AB: | 4.32 |
| I: | 4.34 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| L: | 6.07 in | G: | 1.94 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

