How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| AF: | 0.19 | U: | 0.75 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | G: | 1.94 |
| P: | 1.88 in | AK: | 4.5 |
| I: | 4.34 in | AE2: | 0.56 |
| BF: | 0.41 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.188 |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| LM: | 8.32 | L: | 6.07 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

